VGA soc. out., S.1, white glossy 3315408982

EAN
4011334341659
Packaging
10 PCEs

Technical properties

Connectivity
  • Outlet
    with straight outlet
  • Plug type
    S-VGA compat­ible
  • Connectors / jacks
    with 15pole D-sub­mini­ature jack (front)
Dimen­sions
  • Inser­tion depth
    12 mm
Frequency
  • Frequency range video
    max. 160 MHz
Screen
  • Resol­u­tion
    max. 1280 x 1024 px
Mater­ials
  • Colour of design line
    white
  • Colour
    white
Install­a­tion, mounting
  • Install­a­tion mode
    without spreader claws ; for screw fastening
Connec­tion
  • Connec­tion
    with 15pole D-sub­mini­ature double jack
Equip­ment
  • Supporting plate / Supporting ring
    with supporting ring
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    Commu­nic­a­tion tech­no­logy
  • Main design line
    Berker S.1/B.3/B.7
  • Secondary design line(s)
    Berker S.1 ; Berker B.3 ; Berker B.7
Instruc­tions
  • Inform­a­tion text
    For connecting PCs, note­books, etc. to display devices such as monitors (including LCD monit­ors) and project­ors. ; Observe the instruc­tions of the cable and device manu­fac­turers for maximum VGA cable lengths! ; Fränkische: "Mul­ti­media tube" for laying pre-assembled connec­tion cable, Art. no. 294.10.092 ; Install­a­tion recom­mend­a­tion: Kaiser: "Elec­tronic box" for compli­ance with the permiss­ible bending radii, Art. No. 1068-02 or 9062-74