Blind switch 1pole, blind control 303520
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Type of control unitdouble rocker
-
Switching angle3.5 °
-
Switch modewith mechanical and electrical interlock to prevent mutual switch-on
-
IFTTT support availableNo
-
Nominal voltage250 V
-
Rated voltage250 V
-
Switching current10 AX (100 W Self Ballasted Lamp (SBL))
-
Depth41.5 mm
-
Height70.8 mm
-
Width70.8 mm
-
Surface appearancematt
-
Installation modewith spreader claws
-
Type of connectionwith plug-in terminals
-
ApplicationBlind control
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
-
Application, usageBlind control
-
Main design lineBlind control
Downloads
-
Images
Images may be subject to copyright
Product Image 303520
-
ProductECDeclaration
EU Declaration of conformity for 303520
Declaration
PDF165 KBEU Declaration of conformity for 303520
EU Declaration of Conformity
PDF334 KB -
ProductEnvironmentProfile
Product environmental profile for 303520
PDF418 KB -
ProductROHS
Pollutant guidelines for 303520
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 303520
REACH-declaration 2023-10-20 (english)
PDF32 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com