![](https://hager.com/en-tr/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Thermostat, NO contact,Cen. plate,f. heat.,rocker switch,ext.temp.sen.,K5,al. 20347103
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Switchingwith on/off switch and 2 LEDs
-
Nominal voltage230 V
-
Rated voltage230 V AC
-
Frequency50/60 Hz
-
Switching current10 A
-
Insertion depth28.7 mm
-
Colouraluminium
-
Material / workmanshiplacquered
-
MaterialPlastic/metal
-
LEDwith LED for heating and LED for night lowering
-
Installation modewithout spreader claws
-
Sensor cable length4 m
-
Type of connectionwith plug-in terminals
-
Connectionwith separate connection for night lowering
-
Floor temperature setting range10…50 °C
-
Room temperature setting range5…30 °C
-
Night lowering≈ 5 K
-
Switching temperature difference≈ 1 K
-
Controlsetting knob with temperature range limitation
-
Valve drivese.g. for valve drives closed in de-energised state
-
Differentiation characteristic 1 - Saleswith rocker switch
-
Differentiation characteristic 3 - Salesexternal temperature sensor
-
Energy efficiency classI (1%)
-
Application, usageHVAC control
-
Main design lineBerker K.5
Downloads
-
Images
Images may be subject to copyright
Product Image 20347103
-
ProductNotice
Instruction manuals for 20347103
Manual for 2034xx - Thermostat, NO contact, with centre plate, for underfloor heating (EN, 2014-08)
PDF472 KB -
ProductECDeclaration
EU Declaration of conformity for 20347103
Declaration of Conformity
PDF272 KBEU Declaration of conformity for 20347103
Declaration of Conformity
PDF276 KB -
ProductEnvironmentProfile
Product environmental profile for 20347103
PDF440 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com