VGA module, com-tech, p. white/black 1994
EAN
4011334308836
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Compatibility
-
CompatibilitySVGA compatible
Connectivity
-
Outletwith straight outlet
-
Connectors / jackswith a 15-pole D-subminiature socket
-
Jacks / modulesoccupies 2 MINI-COM module spaces in the cover
Materials
-
Colour independent of design linespolar white/black
Connection
-
Conductor cross-section1.5 mm²
-
Type of connectionwith screw-in lift terminals
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Identification
-
Application, usageCommunication technology
-
Main design lineAccessories
-
Secondary design line(s)ACCESSORIES ; Berker Integro Pure ; Berker Integro Flow ; Berker Integro Module inserts ; Berker Integro Classic
Downloads
-
Images
Images may be subject to copyright
Product Image 1994
-
ProductROHS
Pollutant guidelines for 1994
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 1994
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com