Wall box 2gang, TS Sensor 1870
EAN
4011334294092
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modehollow wall
Dimensions
-
Depth75 mm
-
Cut hole pitch71 mm
-
Height139 mm
-
Width68 mm
Materials
-
Colourorange
-
Colourorange
-
Materialthermoplastic
Installation, mounting
-
Installation modefor flush-mounted and hollow-wall mounting ; installation flush-to-wall or with adapter ring
-
Fixing of devicesscrewing
Identification
-
Main design lineBerker TS Sensor
-
Secondary design line(s)ACCESSORIES ; Berker TS ; Berker TS Crystal
Downloads
-
Images
Images may be subject to copyright
Product Image 1870
-
ProductROHS
Pollutant guidelines for 1870
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com