EAN
4011334189954
Packaging
5 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Configuration
-
Category / portsRJ12, cat.3
Dimensions
-
Indexing dimension (W x H)14.9 x 19.4 mm
-
Wire Ømax. 1.2 mm
-
Height19.4 mm
-
Width14.9 mm
Materials
-
Colour independent of design linesblack
-
Colourblack
Connection
-
Type of connectionwith cutting terminals
Cable
-
Conductor Ø0.4…0.53 mm
Safety
-
REACH conformNo
-
RoHS conformYes
Identification
-
Application, usageCommunication technology
-
Main design lineCommunication technology
-
Secondary design line(s)Module inserts
Downloads
-
Images
Images may be subject to copyright
Product Image 1829
-
ProductROHS
Pollutant guidelines for 1829
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 1829
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com