![](https://hager.com/en-tr/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Centre plate toggle, porcelain, 1930 Porzellan, black glossy 164765
EAN
4011334321316
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Materials
-
Colour of design lineblack
-
Colourblack
-
Colourdark brown
-
RAL colourRAL 9005 - Jet black
-
MaterialPorcelain
-
Material / surfaceof porcelain
Installation, mounting
-
Installation modefor screw fastening
Equipment
-
Switches / socket outletsfor rotary switches and spring-return push-buttons
Identification
-
Main design lineSerie 1930 Porzellan made by Rosenthal
Instructions
-
Information textCentre plate of the Serie 1930 Porzellan Made by Rosenthal
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com