Rocker, lab. field, lens, B.7, al., matt, lacq. 16281404
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Push-buttonsalso for KNX applications: push-button, 1gang, and group push-button, 1gang
-
Rocker switch/rocker push-buttonfor rocker push-buttons, for change-over/intermediate switch
-
Colouraluminium
-
Colouraluminium optics
-
RAL colourRAL 9006 - White aluminium
-
Material / workmanshiplacquered
-
Materialthermoplastic
-
Surface appearancematt
-
Installation modeclamp fastening
-
Lightingfor lighting and monitoring circuit
-
ApplicationLight control
-
Differentiation characteristic 1 - Saleswith labelling field
-
Differentiation characteristic 2 - SalesLens
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
-
Application, usageLight control
-
Main design lineBerker S.1/B.3/B.7
-
Secondary design line(s)Berker S.1, Berker B.3, Berker B.7
-
Information textFor labelling with names, notes etc. Labelling field height designed for 6 mm P-touch strip.
Downloads
-
Images
Images may be subject to copyright
Product Image 16281404
-
ProductECDeclaration
EU Declaration of conformity for 16281404
Declaration of conformity International 2021-07-28
PDF192 KB -
ProductEnvironmentProfile
Product environmental profile for 16281404
PDF408 KB -
ProductROHS
Pollutant guidelines for 16281404
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 16281404
REACH-declaration 2023-10-20 (english)
PDF32 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com