Rocker 2gang, redlens , S.1/B.3/B.7, p. white glossy 16278989
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Push-buttonsalso for KNX applications: push-button, 2gang, and group push-button, 2gang
-
Colour of design linepolar white
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
Surface appearanceglossy
-
Installation modeclamp fastening
-
Lightingfor lighting and monitoring circuit
-
Combination rocker switches/rocker push-buttonsfor rockers push-buttons and group rockers push-buttons ; for rockers switches
-
ApplicationLight control
-
Differentiation characteristic 2 - Saleswith red lens
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
-
Application, usageLight control
-
Main design lineBerker S.1/B.3/B.7
-
Secondary design line(s)Berker S.1 ; Berker B.3 ; Berker B.7
Downloads
-
Images
Images may be subject to copyright
Product Image 16278989
-
ProductECDeclaration
EU Declaration of conformity for 16278989
Declaration
PDF244 KB -
ProductROHS
Pollutant guidelines for 16278989
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 16278989
RoHS-declaration 2023-10-20 (english)
PDF33 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com