![](https://hager.com/en-tr/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Rocker 2gang, redlens , B.7, al., matt, lacq. 16271404
EAN
4011334225201
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Controls and indicators
-
Push-buttonsalso for KNX applications: push-button, 2gang, and group push-button, 2gang
Materials
-
Colouraluminium
-
Colouraluminium optics
-
RAL colourRAL 9006 - White aluminium
-
Material / workmanshiplacquered
-
Materialthermoplastic
-
Surface appearancematt
Installation, mounting
-
Installation modeclamp fastening
Equipment
-
Lightingfor lighting and monitoring circuit
-
Combination rocker switches/rocker push-buttonsfor rockers push-buttons and group rockers push-buttons, for rockers switches
Use cases
-
ApplicationLight control
Use
-
Differentiation characteristic 2 - Saleswith lens
Identification
-
Application, usageLight control
-
Main design lineBerker S.1/B.3/B.7
-
Secondary design line(s)Berker S.1, Berker B.3, Berker B.7
Downloads
-
Images
Images may be subject to copyright
Product Image 16271404
-
ProductECDeclaration
EU Declaration of conformity for 16271404
Declaration of conformity International 2021-07-28
PDF192 KB -
ProductEnvironmentProfile
Product environmental profile for 16271404
PDF408 KB
More documentation
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com