Rocker with labelling field, Q.x, aluminium velvety, lacquered 16266084
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Push-buttonsalso for KNX applications: push-button, 1gang, and group push-button, 1gang
-
Rocker switch/rocker push-buttonfor change-over/intermediate switch ; for rocker push-buttons
-
Colour of design linealuminium
-
Material / workmanshiplacquered
-
Surface appearancevelvety
-
Installation modeclamp fastening
-
ApplicationLight control
-
Differentiation characteristic 1 - Saleswith labelling field
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
-
Application, usageLight control ; Flush-mounted wet-room installation ; KNX - operating systems
-
Main design lineBerker Q.1/Q.3/Q.7/Q.9
-
Secondary design line(s)Berker Q.1 ; Berker Q.3 ; Berker Q.7 ; Berker Q.9
-
Special note textthese marked articles (see symbol) are only suitable for the water-protected flush-mounted installation IP44 in conjunction with the corresponding seal, frame and contact protection box (imprint "IP44").
-
Information textFor labelling with names, notes etc. Labelling field height designed for 6 mm P-touch strip.
Downloads
-
Images
Images may be subject to copyright
Product Image 16266084
-
ProductECDeclaration
EU Declaration of conformity for 16266084
Declaration of conformity International 2021-07-28
PDF192 KB -
ProductROHS
Pollutant guidelines for 16266084
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 16266084
RoHS-declaration 2023-10-20 (english)
PDF33 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com