Central plate for FCC soc. out. 2gang, com-tech, white glossy 146902
EAN
4011334177531
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Connectivity
-
Outletwith 45° oblique outlet
Materials
-
Colour independent of design lineswhite
-
Colourwhite
-
Surface appearanceglossy
Installation, mounting
-
Installation modefor screw fastening
Connection
-
Connector boxfor 2gang socket outlet, cat.3, cat.5e and cat.6{\sub A} iso
Equipment
-
Supporting plate / Supporting ringwithout supporting ring
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Identification
-
Application, usageCommunication technology
-
Main design lineCentral plate system
-
Secondary design line(s)Communication technology ; Berker Arsys ; Berker K.1 ; Berker S.1
Instructions
-
Information text, Communication technology brochureAvailable as a centre plate in the ranges S.1, B.3, B.7, Arsys, K.1, K.5, Serie 1930, Serie Glas and Serie Palazzo. Refer to the main catalogue.
-
Information textFor detailed information on relevant articles of other manufacturers, please see the Berker online catalogue.
Downloads
-
Images
Images may be subject to copyright
Product Image 146902
-
ProductROHS
Pollutant guidelines for 146902
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 146902
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com