Rocker 2gang, K.1, p. white glossy 14357009
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Push-buttonsalso for KNX applications: push-button, 2gang, and group push-button, 2gang
-
Colour of design linepolar white
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
Surface appearanceglossy
-
Installation modeclamp fastening
-
Combination rocker switches/rocker push-buttonsfor rockers switches ; for rockers push-buttons and group rockers push-buttons
-
ApplicationLight control
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
-
Application, usageLight control ; KNX - operating systems
-
Main design lineBerker K.1
Downloads
-
Images
Images may be subject to copyright
Product Image 14357009
-
ProductECDeclaration
EU Declaration of conformity for 14357009
Declaration of conformity International 2021-07-28
PDF192 KB -
ProductROHS
Pollutant guidelines for 14357009
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 14357009
REACH-declaration 2023-10-20 (english)
PDF32 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com