![](https://hager.com/en-tr/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Rocker, lab. field, K.5, al., al. anodised 14267003
EAN
4011334377870
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Controls and indicators
-
Push-buttonsalso for KNX applications: push-button, 1gang, and group push-button, 1gang
-
Rocker switch/rocker push-buttonfor rocker push-buttons, for change-over/intermediate switch
Materials
-
Colour of design lineAluminium
-
Colouraluminium
-
Colouraluminium optics
-
RAL colourRAL 9006 - White aluminium
-
Material / workmanshipaluminium, anodised
-
MaterialAluminium
-
Surface appearancematt
Installation, mounting
-
Installation modeclamp fastening
Use cases
-
ApplicationLight control
Use
-
Differentiation characteristic 1 - Saleswith labelling field
Identification
-
Application, usageLight control, Flush-mounted wet-room installation, KNX - operating systems
-
Main design lineBerker K.5
Instructions
-
Special note textthese marked articles (see symbol) are only suitable for the water-protected flush-mounted installation IP44 in conjunction with the corresponding seal, frame and contact protection box (imprint "IP44").
-
Information textFor labelling with names, notes etc. Labelling field height designed for 6 mm P-touch strip.
Downloads
-
Images
Images may be subject to copyright
Product Image 14267003
-
ProductECDeclaration
EU Declaration of conformity for 14267003
Declaration of conformity International 2021-07-28
PDF192 KB
More documentation
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com