Rocker, lens, K.5, stainless steel, metal matt finish 14157004
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Push-buttonsalso for KNX applications: push-button, 1gang, and group push-button, 1gang
-
Rocker switch/rocker push-buttonfor rocker push-buttons ; for change-over/intermediate switch
-
Colour of design lineStainless steel
-
Material / workmanshipmetal, matt finish
-
Surface appearancematt
-
Installation modeclamp fastening
-
Lightingfor lighting and monitoring circuit
-
ApplicationLight control
-
Differentiation characteristic 2 - Saleswith lens
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
-
Application, usageLight control ; Flush-mounted wet-room installation
-
Main design lineBerker K.5
-
Special note textThe IP44 degree of protection can only be achieved in conjunction with the appropriate neon, incandescent or LED lamp unit, as well as a sealing set for switches/push-buttons.
Downloads
-
Images
Images may be subject to copyright
Product Image 14157004
-
ProductECDeclaration
EU Declaration of conformity for 14157004
Declaration of conformity International 2021-07-28
PDF192 KB -
ProductROHS
Pollutant guidelines for 14157004
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 14157004
RoHS-declaration 2023-10-20 (english)
PDF33 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com