Rocker, K.1, ant. matt, lacq. 14057006
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Push-buttonsalso for KNX applications: push-button, 1gang, and group push-button, 1gang
-
Rocker switch/rocker push-buttonfor rocker push-buttons ; for change-over/intermediate switch
-
Colour of design lineanthracite
-
Material / workmanshiplacquered
-
Surface appearancematt
-
Installation modeclamp fastening
-
ApplicationLight control
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
-
Application, usageFlush-mounted wet-room installation ; Light control ; KNX - operating systems
-
Main design lineBerker K.1
-
Special note textthese marked articles (see symbol) are only suitable for the water-protected flush-mounted installation IP44 in conjunction with the corresponding seal, frame and contact protection box (imprint "IP44").
Downloads
-
Images
Images may be subject to copyright
Product Image 14057006
-
ProductECDeclaration
EU Declaration of conformity for 14057006
Declaration of conformity International 2021-07-28
PDF192 KB -
ProductROHS
Pollutant guidelines for 14057006
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 14057006
REACH-declaration 2023-10-20 (english)
PDF32 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com