![](https://hager.com/en-tr/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Glass cover plate 2gang facet , TS, clear glossy 1321
EAN
4011334213543
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Dimensions
-
Depth5 mm
-
Screw length25 mm
-
Height160 mm
-
Width86 mm
Materials
-
Colour of design lineclear
-
ColourNatural colour
-
Materialglass
-
Surface appearanceglossy
-
Material / surfacewith all-round facet
Installation, mounting
-
Screws / screwdrivereach with 2 M3.5 x 25 mm two-hole screws in chrome, gold and stainless steel for dismantling protection ; with screwdriver
-
Installation modefor vertical and horizontal mounting ; clamp fastening
Equipment
-
Subplatewith polar white plastic base
Safety
-
Impact strengthIK02
Identification
-
Main design lineBerker TS
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com