Frame 1gang, K.1, ant. matt, lacq. 13137006

EAN
4011334297741
Packaging
10 PCEs

Technical properties

Dimen­sions
  • Depth
    9.9 mm
  • Support plate thick­ness
    max. 2 mm
  • Height
    80.5 mm
  • Width
    87 mm
Capa­city
  • Number of sockets
    1
Mater­ials
  • Colour of design line
    anthra­cite
  • Colour
    char­coal
  • Colour
    anthra­cite char­coal grey  
  • RAL colour
    RAL 7021 - Black grey
  • Material / work­man­ship
    lacquered
  • Material
    ther­mo­plastic
  • Surface appear­ance
    matt
  • Type of surface treat­ment
    Painted
Install­a­tion, mounting
  • Install­a­tion mode
    for vertical and hori­zontal mounting, clamp fastening
Safety
  • Protec­tion index IP
    IP20
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
Iden­ti­fic­a­tion
  • Main design line
    Berker K.1
Instruc­tions
  • Special note text
    Only suit­able for splash-­pro­tected IP44 flush-­mounted install­a­tion when used in conjunc­tion with the corres­ponding sealing set.