![](https://hager.com/en-tr/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Frame l. cut-out, B.7, al., matt, lacq. 13096424
EAN
4011334376781
Packaging
2 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Controls and indicators
-
Push-buttonfor KNX push-buttons
Dimensions
-
Depth9.6 mm
-
Height146 mm
-
Width95 mm
Capacity
-
Number of sockets1
Materials
-
Colouraluminium
-
Colouraluminium optics
-
RAL colourRAL 9006 - White aluminium
-
Material / workmanshiplacquered
-
Materialthermoplastic
-
Surface appearancematt
-
Material / surfacePlastic
-
Type of surface treatmentPainted
Installation, mounting
-
Installation modefor vertical mounting, clamp fastening
Safety
-
Protection index IPIP20
Identification
-
Main design lineBerker B.7
Downloads
-
Images
Images may be subject to copyright
Product Image 13096424
-
ProductECDeclaration
EU Declaration of conformity for 13096424
Declaration
PDF253 KB -
ProductEnvironmentProfile
Product environmental profile for 13096424
PDF397 KB
More documentation
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com