![](https://hager.com/en-tr/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
12486089
EAN
4011334319160
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Materials
-
Colour of design linepolar white
-
Colourpolarwhite
-
Surface appearancevelvety
Installation, mounting
-
Installation modefor plug-in cover
Use cases
-
ApplicationLight control
Identification
-
Application, usageLight control
-
Secondary design line(s)Berker Q.1, Berker Q.3, Berker Q.7, Berker Q.9
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com