12017034
EAN
4011334387428
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Compatibility
-
For aerial socketaccording to DIN 45330
Connectivity
-
Inputswith knock out SAT input
Materials
-
Colour of design linealuminium
-
Material / workmanshiplacquered
-
Surface appearancematt
Equipment
-
Supporting plate / Supporting ringwithout supporting ring
Safety
-
REACH conformYes
-
RoHS conformYes
Identification
-
Main design lineBerker K.1
Downloads
-
Images
Images may be subject to copyright
Product Image 12017034
-
ProductROHS
Pollutant guidelines for 12017034
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 12017034
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com