Centre plate for pullcord switch/pullcord push-button, K.1, ant. matt, lacq. 11477006
EAN
4011334298373
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Materials
-
Colour of design lineanthracite
-
Colouranthracite
-
Colouranthracite charcoal grey
-
RAL colourRAL 7021 - Black grey
-
Material / workmanshiplacquered
-
Materialthermoplastic
-
Surface appearancematt
Installation, mounting
-
Installation modeclamp fastening
Use cases
-
ApplicationLight control, Hospital application
Identification
-
Application, usageLight control
-
Main design lineBerker K.1
Downloads
-
Images
Images may be subject to copyright
Product Image 11477006
-
ProductROHS
Pollutant guidelines for 11477006
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 11477006
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com