Centre plate for pullcord switch/pullcord push-button, Q.x, p. white velvety 11466089
EAN
4011334313571
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Materials
-
Colour of design linepolar white
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
Surface appearancevelvety
Installation, mounting
-
Installation modeclamp fastening
Use cases
-
ApplicationLight control ; Hospital application
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Identification
-
Application, usageLight control
-
Main design lineBerker Q.1/Q.3/Q.7/Q.9
-
Secondary design line(s)Berker Q.1 ; Berker Q.3 ; Berker Q.7 ; Berker Q.9
Downloads
-
Images
Images may be subject to copyright
Product Image 11466089
-
ProductROHS
Pollutant guidelines for 11466089
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 11466089
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com