Centre plate rot. knob for rot. switch for blinds, R.1/R.3, p. white glossy 10802089
EAN
4011334376859
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Materials
-
Colour of design linepolar white
-
Colourpolarwhite
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
Materialthermoplastic
Installation, mounting
-
Installation modefor screw fastening
Use cases
-
ApplicationBlind control
Identification
-
Application, usageFlush-mounted wet-room installation, Blind control
-
Main design lineBerker R.1/R.3/R.8
-
Secondary design line(s)Berker R.1, Berker R.3, Berker R.8
Instructions
-
Special note textOnly suitable for splash-protected IP44 flush-mounted installation when used in conjunction with sealing set (order no. 10107600).
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com