Frame 4gang hor., lab. field, Q.1, ant. velvety, lacq. 10246016

EAN
4011334379447
Packaging
2 PCEs

Technical properties

Dimen­sions
  • Depth
    9.9 mm
  • Height
    80.5 mm
  • Width
    293.5 mm
Capa­city
  • Number of sockets
    4
Mater­ials
  • Colour of design line
    anthra­cite
  • Colour
    char­coal
  • Colour
    anthra­cite char­coal grey  
  • RAL colour
    RAL 7021 - Black grey
  • Material / work­man­ship
    lacquered
  • Material
    duro­plastic
  • Surface appear­ance
    velvety
  • Type of surface treat­ment
    Painted
Install­a­tion, mounting
  • Install­a­tion mode
    clamp fastening, for hori­zontal mounting
Use
  • Differ­en­ti­ation char­ac­ter­istic 1 - Sales
    with labelling field
Safety
  • Protec­tion index IP
    IP20
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
Iden­ti­fic­a­tion
  • Main design line
    Berker Q.1
Instruc­tions
  • Inform­a­tion text
    Labelling field height arranged for P-touch strips 6 mm.