Centre plate for cable out., B.3/B.7, ant., matt 10191606
EAN
4011334220213
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Connectivity
-
Outletwith an outlet below
Materials
-
Colour of design lineanthracite
-
Surface appearancematt
Installation, mounting
-
Installation modefor screw fastening
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Identification
-
Application, usageCommunication technology
-
Main design lineBerker S.1/B.3/B.7
-
Secondary design line(s)Berker S.1 ; Berker B.3 ; Berker B.7
Downloads
-
Images
Images may be subject to copyright
Product Image 10191606
-
ProductROHS
Pollutant guidelines for 10191606
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 10191606
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com