Frame 4gang, flat, R.8, glass black 10142616

EAN
4011334502807
Packaging
1 Piece

Technical properties

Dimen­sions
  • Depth
    7.5 mm
  • Assem­bling height
    4 mm
  • Height
    90 mm
  • Width
    303 mm
Capa­city
  • Number of sockets
    4
Mater­ials
  • Colour of design line
    glass black
  • Colour
    black
  • Colour
    black  
  • RAL colour
    RAL 9005 - Jet black
  • Material
    tempered glass
  • Type of surface treat­ment
    untreated
Install­a­tion, mounting
  • Install­a­tion mode
    for vertical and hori­zontal mounting
Safety
  • Protec­tion index IP
    IP20
Iden­ti­fic­a­tion
  • Main design line
    Berker R.8