Frame 4gang, R.1, glass black 10142116

EAN
4011334392828
Packaging
1 Piece

Technical properties

Dimen­sions
  • Depth
    9.9 mm
  • Height
    294.2 mm
  • Width
    81.2 mm
Capa­city
  • Number of sockets
    4
Mater­ials
  • Colour of design line
    glass black
  • Colour
    black
  • Colour
    black  
  • RAL colour
    RAL 9005 - Jet black
  • Material
    glass
  • Type of surface treat­ment
    untreated
Install­a­tion, mounting
  • Install­a­tion mode
    for vertical and hori­zontal mounting, clamp fastening
Safety
  • Protec­tion index IP
    IP20
  • REACH conform
    Yes
  • RoHS conform
    Yes
Iden­ti­fic­a­tion
  • Main design line
    Berker R.1
Instruc­tions
  • Special note text
    Only suit­able for splash-­pro­tected IP44 flush-­mounted install­a­tion when used in conjunc­tion with the corres­ponding sealing set.