![](https://hager.com/en-tr/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Frame 1gang, R.1, glass black 10112116
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Depth9.9 mm
-
Height81.2 mm
-
Width81.2 mm
-
Number of sockets1
-
Colour of design lineglass black
-
Colourblack
-
Colourdark brown
-
RAL colourRAL 9005 - Jet black
-
Materialglass
-
Type of surface treatmentuntreated
-
Installation modefor vertical and horizontal mounting, clamp fastening
-
Protection index IPIP20
-
Main design lineBerker R.1
-
Special note textOnly suitable for splash-protected IP44 flush-mounted installation when used in conjunction with the corresponding sealing set.
Downloads
-
Images
Images may be subject to copyright
Product Image 10112116
-
ProductECDeclaration
EU Declaration of conformity for 10112116
Declaration of conformity International 2021-07-28
PDF295 KB -
ProductROHS
Pollutant guidelines for 10112116
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 10112116
REACH-declaration 2023-10-20 (english)
PDF32 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com