Frame 3gang, B.7, al./p. white matt, al. anodised 10136914
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Depth9.6 mm
-
Height95 mm
-
Width232 mm
-
Number of sockets3
-
Colour of design lineAluminium/polar white
-
Colouraluminium
-
Colouraluminium optics
-
RAL colourRAL 9006 - White aluminium
-
Material / workmanshipaluminium, anodised
-
MaterialAluminium
-
Surface appearancematt
-
Material / surfacemetal, anodised aluminium
-
Type of surface treatmentAnodised
-
Installation modefor vertical and horizontal mounting ; clamp fastening
-
Protection index IPIP20
-
REACH conformYes
-
RoHS conformYes
-
Main design lineBerker B.7
Downloads
-
Images
Images may be subject to copyright
Product Image 10136914
-
ProductECDeclaration
EU Declaration of conformity for 10136914
Declaration of conformity International 2021-07-28
PDF295 KB -
ProductEnvironmentProfile
Product environmental profile for 10136914
PDF396 KB -
ProductROHS
Pollutant guidelines for 10136914
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 10136914
REACH-declaration 2023-10-20 (english)
PDF32 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com