Frame 3gang vert., lab. field, R.3, black glossy 10132225
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Depth9.9 mm
-
Height222.7 mm
-
Width80.7 mm
-
Number of sockets3
-
Colour of design lineblack
-
Surface appearanceglossy
-
Type of surface treatmentuntreated
-
Installation modeclamp fastening
-
Differentiation characteristic 1 - Saleswith labelling field
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
-
Main design lineBerker R.3
-
Information textLabelling field height arranged for P-touch strips 6 mm.
Downloads
-
Images
Images may be subject to copyright
Product Image 10132225
-
ProductECDeclaration
EU Declaration of conformity for 10132225
Declaration
PDF232 KB -
ProductROHS
Pollutant guidelines for 10132225
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 10132225
REACH-declaration 2023-10-20 (english)
PDF32 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com