Frame 3gang, R.classic, stainless steel/black, metal matt finish 10132004
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Depth9.9 mm
-
Height81.2 mm
-
Width223.2 mm
-
Number of sockets3
-
Colour of design linestainless steel/black
-
Colourstainless steel
-
Colourstainless steel optics
-
RAL colourRAL 9022 - Pearl light grey
-
Material / workmanshipmetal, matt finish
-
Materialstainless steel
-
Surface appearancematt
-
Type of surface treatmentNot applicable
-
Installation modefor vertical and horizontal mounting ; clamp fastening
-
Protection index IPIP20
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
-
Main design lineSerie R.classic
-
Information textCaution!In combinations, the spacer gland for Kaiser flush-mounted boxes must be used (order no. 1887).
Downloads
-
Images
Images may be subject to copyright
Product Image 10132004
-
ProductECDeclaration
EU Declaration of conformity for 10132004
Declaration of conformity International 2021-07-28
PDF295 KB -
ProductROHS
Pollutant guidelines for 10132004
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 10132004
REACH-declaration 2023-10-20 (english)
PDF32 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com