Frame 2gang, B.3, al. black/ant. matt, al. anodised 10123005

EAN
4011334371588
Packaging
10 PCEs

Technical properties

Dimen­sions
  • Depth
    9.5 mm
  • Height
    90.7 mm
  • Width
    152.1 mm
Capa­city
  • Number of sockets
    2
Mater­ials
  • Colour of design line
    aluminium black­/­an­thra­cite
  • Colour
    black
  • Colour
    deep black
  • RAL colour
    RAL 9005 - Jet black
  • Material / work­man­ship
    aluminium, anod­ised
  • Material
    Aluminium
  • Surface appear­ance
    matt
  • Material / surface
    metal, aluminum profile
  • Type of surface treat­ment
    Anod­ised
Install­a­tion, mounting
  • Install­a­tion mode
    for vertical and hori­zontal mounting, clamp fastening
Safety
  • Protec­tion index IP
    IP20
  • REACH conform
    Yes
  • RoHS conform
    Yes
Iden­ti­fic­a­tion
  • Main design line
    Berker B.3