Frame 2gang, flat, R.8, aluminium 10122674
EAN
4011334502708
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Dimensions
-
Depth7.5 mm
-
Height90 mm
-
Width161 mm
Capacity
-
Number of sockets2
Materials
-
Colour of design linealuminium/black
-
Material / workmanshipaluminium, anodised
-
Surface appearancematt
Installation, mounting
-
Installation modefor vertical and horizontal mounting
Identification
-
Main design lineBerker R.8
Downloads
-
Images
Images may be subject to copyright
Product Image 10122674
-
ProductECDeclaration
EU Declaration of conformity for 10122674
Declaration of conformity International 2021-07-28
PDF295 KB
More documentation
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com