Frame 1gang, B.7, al., matt, lacq. 10116424

EAN
4011334376712
Packaging
10 PCEs

Technical properties

Dimen­sions
  • Depth
    9.6 mm
  • Height
    90 mm
  • Width
    95 mm
Capa­city
  • Number of sockets
    1
Mater­ials
  • Colour of design line
    aluminium
  • Colour
    aluminium
  • Material / work­man­ship
    lacquered
  • Surface appear­ance
    matt
  • Type of surface treat­ment
    Painted
Install­a­tion, mounting
  • Install­a­tion mode
    for vertical and hori­zontal mounting ; clamp fastening
Safety
  • Protec­tion index IP
    IP20
  • REACH conform
    Yes
  • RoHS conform
    Yes
Iden­ti­fic­a­tion
  • Main design line
    Berker B.7