Blind plug centre plate, R.classic, p. white glossy 10092079
EAN
4011334377122
Packaging
20 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Materials
-
Colour of design linepolar white
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
Surface appearanceglossy
Installation, mounting
-
Installation modewithout spreader claws ; centre plate for plug-in fixing ; for screw fastening
Equipment
-
Supporting plate / Supporting ringwith supporting ring
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Identification
-
Main design lineSerie R.classic
Downloads
-
Images
Images may be subject to copyright
Product Image 10092079
-
ProductROHS
Pollutant guidelines for 10092079
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 10092079
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com