Humfree contactors 230V 50/60Hz
Category
- Switch Disconnectors
-
Contactors
- Standard modular contactors without override control
- 230V AC 50Hz control coil voltage
- 110/127V AC 50Hz control coil voltage
- 24V 50Hz control coil voltage
- 12V AC 50 Hz control coil voltage
- Humfree contactors 230V 50/60Hz
- Low noise version 24V AC 50/60Hz
- Low noise version 12V AC 50Hz
- Accessories
- Contactors with override
- Latching relays
- Power contactors & thermal overload relays
- Modular Changeover Switch
- Indicator Lights
- Push Buttons
- Modular Devices