Standard version 12V AC 50 Hz
Filter
Category
- Switch Disconnectors
-
Contactors
- Standard modular contactors without override control
- Contactors with override
- Standard version 230V AC 50Hz
- Standard version 24V 50Hz
- Standard version 12V AC 50 Hz
- Low noise version 230V AC 50/60Hz
- Low noise version 24V AC 50/60Hz
- Low noise version 12V AC 50/60Hz
- Accessories
- Latching relays
- Power contactors & thermal overload relays
- Modular Changeover Switch
- Indicator Lights
- Push Buttons
- Modular Devices