Switch disconnectors x250 3 pole
Category
- HW ACBs
-
h3 MCCBs
- x160 MCCBs
- x250 / h250 MCCBs
- MCCBs x250 3 pole 25 kA TM
- MCCBs x250 4 pole 25 kA TM
- MCCBs x250 3 pole 40 kA TM
- MCCBs x250 4 pole 40 kA TM
- Switch disconnectors x250 3 pole
- Switch disconnectors x250 4 pole
- Adjustable add-on-blocks
- MCCB h250 3 pole 50kA TM+
- MCCB h250 4 pole 50kA TM+
- MCCB h250 3 pole 25kA TM
- MCCB h250 3 pole 50kA TM
- MCCB h250 4 pole 50kA TM
- MCCB h250 3 pole 65kA TM
- MCCB h250 4 pole 65kA TM
- MCCB h250 3 pole 50kA LSI
- MCCB h250 4 pole 50kA LSI
- MCCB h250 3 pole 70kA LSI
- MCCB h250 4 pole 70kA LSI
- 3 pole 50 kA LSI Plug In
- 4 pole 50 kA LSI Plug In
- h400 / h630 MCCBs
- h800 MCCBs
- h1000 MCCBs
- h1250 / h1600 MCCBs
- Auxiliaries and accessories for x160 and x250
- Auxiliaries and accessories for x250
- Auxiliaries and accessories for h250
- Auxiliaries and accessories for h400-h630
- Auxiliaries and accessories for h800-h1000
- Auxiliaries and accessories for h1600
- h3+ MCCBs
- Earth Leakage Relays and Torroids
- Load Break Switches