h400 / h630 MCCBs | Hager Turkey
  1. HND400U - Moulded Case Circuit Breaker h400 3P 50kA 400A TM
    HND400U
    In stock
  2. HND400H - Moulded Case Circuit Breaker h630 3P 50kA 400A LSI
    HND400H
    In stock
  3. HND401H - Moulded Case Circuit Breaker h630 4P 50kA 400A LSI
    HND401H
    In stock
  4. HED400H - Moulded Case Circuit Breaker h630 3P 70kA 400A LSI
    HED400H
    In stock
  5. HED401H - Moulded Case Circuit Breaker h630 4P 70kA 400A LSI
    HED401H
    In stock
  6. HND631H - Moulded Case Circuit Breaker h630 4P 50kA 630A LSI
    HND631H
    In stock
  7. HED630H - Moulded Case Circuit Breaker h630 3P 70kA 630A LSI
    HED630H
    In stock
  8. HND630H - Moulded Case Circuit Breaker h630 3P 50kA 630A LSI
    HND630H
    In stock
  9. HED631H - Moulded Case Circuit Breaker h630 4P 70kA 630A LSI
    HED631H
    In stock
  10. HCD400H - Switch h630 3P 400A
    HCD400H
    In stock
  11. HCD631H - Switch h630 4P 630A
    HCD631H
    In stock
  12. HCD630H - Switch h630 3P 630A
    HCD630H
    In stock

h400 / h630 MCCBs