Protect your Home or Business
this storm season

Electricity is constantly flowing into your building, it's not constant. It fluctuates all the time, causing small surges through your expensive home appliances and devices. These items contain sensitive electronic component that are easily affected by power surges. Weather events like lightning strikes or fallen power lines can also cause damaging surges. 
Hager surge protection device against a stylized background with a lightning bolt and house silhouette

What is a power surge?

Standard voltage in Australian homes is 240 Volts. A power surge occurs when the voltage rises significantly above 240 volts for more than three nanoseconds (three billionths of a second) or more.

 

A transient overvoltage or surge is a short duration that increases the voltage measured between two or more conductors. They are derived from two forms: Lightning or Switching Events.


out of
surge_protection_device_slider_large

Surge protection device

With the Hager SPD range, it is easy to select appropriate SPD products, from simple residential installations to large commercial buildings with multiple switchboards, that require a complex cascading surge protection system.

Surge ok - to replace

Lifetime indicator

Hager SPDs have their technical factors displayed on the front of the devices. Theses technical factors describe their operation to the device installer. 

 

All Hager SPDs also include a lifetime indicator (as highlighted on image)This is a visual indication that the device is still operational and when it is near the end of its life and will need replacing.

surge_cartridge_large2

Replacement Cartridge

Hager SPDs allow simple replacement of the cartridge rather than the entire product. The part number of the cartridge is displayed on the cartridge itself e.g., SPB040D as shown.