large Plate Switch No Mechanism 2 Gang Black WBSP2-BK

EAN
3250617017466
Packaging
10 PCEs

Technical properties

Dimensions
  • Depth
    12 mm
  • Height
    117 mm
  • Width
    77 mm
Materials
  • Colour
    black
Installation, mounting
  • Mounting type
    flush-mounted
  • Installation mode
    for screw fastening
Scope of delivery
  • Scope of delivery
    supplied with standard tapered point 32 mm fixing screws
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
Identification
  • Main design line
    premiere