EAN
3250617012089
Packaging
10 PCEs

Technical properties

Configuration
  • Number of modules
    2
Main electrical features
  • Nominal voltage
    250 V AC
  • Frequency
    50 Hz
Electric current
  • Rated current
    10 A
Dimensions
  • Insertion depth
    11 mm
  • Height
    77 mm
  • Width
    117 mm
Installation, mounting
  • Mounting type
    flush-mounted
  • Installation mode
    for screw fastening
Connection
  • Type of connection
    with screw terminals
Scope of delivery
  • Scope of delivery
    supplied with standard tapered point 32 mm fixing screws
Equipment
  • Number of socket outlets switchable
    2
Safety
  • Protection index IP
    IP20
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Protection
    Enhanced contact protection