The store will not work correctly in the case when cookies are disabled.
Australia
  • Contact
Image Logo  | Hager Australia
Menu
  • Products
  • Solutions for your project
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • WBP115DS

Premiere 15A DP horz single GPO WBP115DS

EAN
3250617594097
Packaging
5

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
No longer available

Premiere 15A DP horz single GPO

WBP115DS

  • Technical properties
  • Documentations
Download the data sheet

Technical properties

Elec­tric current
  • Rated current
    15 A
Frequency
  • Frequency
    50 - 50 Hz
Mater­ials
  • Colour
    White
Dimen­sions
  • Height
    77 mm
  • Width
    117 mm
Install­a­tion, mounting
  • Mounting on
    Flush mounting
Connectivity
  • Type of connec­tion
    Screw terminal
  • Mounting type
    Screw mounting
Equip­ment
  • Connect­or/plug type socket outlet
    Australian standard AS/NZS 3112
  • Rotated central insert
    No
  • With hinged lid
    No
Accessories
  • Has labelling field
    No
Capa­city
  • Number of modules
    1
Safety
  • Ingress Protec­tion (IP) class
    IP20
Func­tions
  • With orient­a­tion lighting
    No
  • With func­tion lighting
    No

Downloads

  • Product image

    Image WBP115DS  | Hager Australia

    Product Image WBP115DS

  • Product datasheet

    Image Hager Product data sheet WBP115DS  | Hager Australia

    Hager Product data sheet WBP115DS

    Premiere 15A DP horz single GPO

    PDF
  • Product data sheet

    Image WBP115DS 15A Double Pole Single Outlet Data Sheet  | Hager Australia

    WBP115DS 15A Double Pole Single Outlet Data Sheet

    Product data sheet en-GB 2016-03-15

    PDF
    278,00 kB
More documentation

Products

  • Enclosures
  • DIN rail-mounted devices
  • Main Switchgear
  • Switches and Sockets
  • Motion and Presence Detectors
  • Trunking Systems

Project Solutions

  • Product and Installations Solutions
  • Case Studies
  • Electrical Contractor Solutions
  • Architects and Specifiers Solutions
    Panelboard Builder Solutions
  • Builder and Developer Solutions

Contact and Support

  • Safety Recalls
  • FAQs
  • How to Videos
  • Find a Wholesaler
  • Contact Us
  • Career

Who we are

Our international family business has been the partner of professionals in electrical engineering for over 65 years.

Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

More about us & Working with us

 

Follow us!

  • Terms and conditions
  • Privacy
  • Cookies
  • Hagergroup
  • Report a vulnerability

© Ha­ger Group