Mechanism USB 2x2.1A - black WBMUSB-BK

EAN
3250617580175
Packaging
1 Piece

Technical properties

Connectivity
  • Connectors / jacks
    with 2 USB sockets type A
Main electrical features
  • Rated voltage
    230…240 V
Voltage
  • Input voltage
    230…240 V AC
  • Output voltage
    5 V DC
Fuse
  • Fuse
    short-circuit and overload proof (electronic fuse)
Materials
  • Colour
    black
  • Material
    Mixed materials
Safety
  • Protection index IP
    IP20
  • REACH conform
    Yes
  • RoHS conform
    Yes
Use conditions
  • Temperature
    with overheating protection