Mechanism, dimmer, universal push button WBMD400UPB
EAN
3250617000758
Packaging
5
Login to create a product list
You need to be logged into your myHager account to create product lists
No longer available
Technical properties
Frequency
-
Frequency50 - 50 Hz
Materials
-
ColourWhite
-
MaterialPolycarbonate (PC)
Dimensions
-
Height24 mm
-
Width24 mm
-
Depth51 mm
Architecture
-
Control/operation elementSingle push button
Power
-
Power consumption standby0,10 W
Lighting
-
Dimmable 230 V LED lamp3 - 70 W
Use conditions
-
Operating temperature-5 - 45 °C
Texts
-
Dimming principleAutomatic setting of load-dependent switching principle (autodetect process), Phase cut-on or cut-off according to load type, self-learning
-
FuseShort-circuit and overload-proof (electronic fuse)
-
Installation modeRotoLoc®
-
Type of connectionWith screw terminals
-
Extension unit inputWith extension unit input for slave push-button WBMESL
-
Operation and controlNo Bluetooth interface
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet WBMD400UPB
Mechanism, dimmer, universal push button
PDF -
Installation manual
Manual for WBMD400xx Universal-Dimmer (EN, 2016-09)
Installation manual en-GB 2016-05-30
PDF1,17 MB
More documentation