Mechanism 20A BK WBM20-BK

EAN
3250617008396
Packaging
5 PCEs

Technical properties

Architecture
  • Type of control unit
    rocker
Main electrical features
  • Nominal voltage
    250 V AC
Electric current
  • Rated current
    20 A
Connection
  • Type of connection
    with screw terminals
  • Type of connection
    Screw connection