Mechanism 16AX BK WBM16AX-BK

EAN
3250617008372
Packaging
5 PCEs

Technical properties

Architecture
  • Type of control unit
    rocker
Main electrical features
  • Nominal voltage
    250 V AC
Electric current
  • Rated current
    16 AX
Installation, mounting
  • Installation mode
    RotoLoc ®
Connection
  • Terminal
    terminals accommodate 4 x 1.5 mm² cable
Identification
  • Main design line
    Mechanisms