Premiere cover 2 gang horizontal WBC2H
Phase out product: please contact your electrical wholesaler for availability
Technical properties
Capacity
-
Number of gangs2
Materials
-
ColourWhite
-
Surface finishGlossy
-
MaterialPolycarbonate (PC)
Dimensions
-
Height78 mm
-
Width234 mm
Accessories
-
Has labelling fieldNo
Installation, mounting
-
Mounting-/Connection PositionHorizontal
Safety
-
Ingress Protection (IP) classIP20
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet WBC2H
Premiere cover 2 gang horizontal
PDF -
Instruction manual
installation screw caps
Instruction manual en-GB 2013-10-31
PDF386,36 kB
More documentation