Small distributor,golf,flush,2row,36M,IP40,MS-terminal,AUS,N+PE,transparent door VF218TT

EAN
3250616464940
Packaging
1 Piece

Technical properties

Architecture
  • Fixing mode
    flush-mounting
Configuration
  • Number of modules
    36
Dimensions
  • Depth of installed product
    97.5 mm
  • Height of installed product
    418 mm
  • Width of installed product
    460 mm
Equipment
  • Number of rows
    2
Safety
  • Protection index IP
    IP40